??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CJ40-FP-A0-P1 - Capacitive Sensors
Bill of material
CJ40-FP-A0-P1
Product Picture
MANUID
CJ40-FP-A0-P1
Short Description
Capacitive sensor CJ40-FP-A0-P1
EAN
4050143004058
Manufacturer Type Description
CJ40-FP-A0-P1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
40 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
80 mm
Design of control element
antivalent
Design of control output
NPN
Housing construction form
Block
Housing material
Polyester
Length of sensor
40 mm
Height of sensor
80 mm
Switch frequency
10.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.330
LENGTH
0.099
WIDTH
0.085
DEPTH
0.083
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models