??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CJ4-12GK-N-10M - Capacitive Sensors
Bill of material
CJ4-12GK-N-10M
Product Picture
MANUID
CJ4-12GK-N-10M
Short Description
Capacitive sensor CJ4-12GK-N-10M
EAN
4050143457175
Manufacturer Type Description
CJ4-12GK-N-10M
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
4 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
Polyester
Length of sensor
60 mm
Switch frequency
1.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.330
LENGTH
0.150
WIDTH
0.150
DEPTH
0.018
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés