??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CJ30-50K10-E0123-Y46139 - Capacitive Sensors
Bill of material
CJ30-50K10-E0123-Y46139
Product Picture
MANUID
CJ30-50K10-E0123-Y46139
Short Description
Capacitive sensor CJ30-50K10-E0123-Y46139
EAN
4050143314997
Manufacturer Type Description
CJ30-50K10-E0123-Y46139
Maximum operating ambient temperature
60.00 °C
Minimum operating ambient temperature
-30.00 °C
mechanical installation conditions
flush
Switching distance
30 mm
Material of the active surface
Plastic
Voltage type
DC
Material of the cable mantle
Design of control element
Design of control output
NPN
Housing construction form
cylinder smooth
Housing material
Plastic
Switch frequency
50.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.080
LENGTH
0.118
WIDTH
0.059
DEPTH
0.029
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD