CJ2B10-15SZ
SMC
bp2_standard_air_cylinder
CJ2 Air cylinder
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/cj2/cj2_s_z_asmtab.prj},{NB=CJ2B10-15SZ(0_0_0)},{BORE=10},{MOUNT=(B) Basic},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=15},{STDSTROKE=15,30,45,60},{SMAX=60},{POS=0},{METHOD=S},{PORT=},{STOP=0},{BRACKET=},{RODB=},{MOUNTING=},{OMSC=},{OMSCXC51=},{THREAD=0},{PPATH=cj2_s_z/assembly/cj2_s_z_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 20
HELP_VARIABLE
Company
SMC
Description
CJ2_S-Z/CDJ2_S-Z - Air Cylinder/Standard Type: Single Acting, Spring Return/Extend
Bill of material
CJ2B10-15SZ
Bore size
10
10
mm
Mounting type
(B) Basic
(B) Basic
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
m
Switch sign
N/A
N/A
Cylinder stroke
15.000
30.000
45.000
60.000
15.000
30.000
45.000
60.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Method
(S) Single action : Push
(T) Single action : Pull
(S) Single action : Push
(T) Single action : Pull
Port location on head cover
(-) Perpendicular
(R) In-line
(-) Perpendicular
(R) In-line
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Pivot bracket
N/A
N/A
Rod end bracket
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
(T) Rod end cap (Flat type)
(U) Rod end cap (Round type)
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
(T) Rod end cap (Flat type)
(U) Rod end cap (Round type)
Auto switch mounting type
N/A
N/A
Made to order
(-) None
(XC22) Fluororubber seals
(XC85) Grease specification for food processing machines
(X446) PTFE grease
(-) None
(XC22) Fluororubber seals
(XC85) Grease specification for food processing machines
(X446) PTFE grease
Made to order XC51: With hose nipple
(-) None
(XC51H4) Hose nipple type: ?4/2.5 with restriction
(XC51H6) Hose nipple type: ?6/4 with restriction
(XC51MH4) Hose nipple type: ?4/2.5 without restriction
(XC51MH6) Hose nipple type: ?6/4 without restriction
(-) None
(XC51H4) Hose nipple type: ?4/2.5 with restriction
(XC51H6) Hose nipple type: ?6/4 with restriction
(XC51MH4) Hose nipple type: ?4/2.5 without restriction
(XC51MH6) Hose nipple type: ?6/4 without restriction
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성