??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
CJ2_IY-J - Knuckle Pin
Bill of material
IY-J015
Model
IY-J015
Bore size
16 mm
Dd9
5 -0.030/-0.060
DD
5.0 mm
d
4.8 mm
L
16.6 mm
l
12.2 mm
m
1.5 mm
t
0.7 mm
Applicable snap ring
C-5 type for pivot
Previews
3D
2D
Download CAD models