??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CJ2-18GK-N - Capacitive Sensors
Bill of material
CJ2-18GK-N
Product Picture
MANUID
CJ2-18GK-N
Short Description
Capacitive sensor CJ2-18GK-N
EAN
4050143457144
Manufacturer Type Description
CJ2-18GK-N
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
2 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
Polyester
Length of sensor
80 mm
Switch frequency
1.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.140
LENGTH
0.140
WIDTH
0.140
DEPTH
0.025
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD