??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CJ10-30GM-WO - Capacitive Sensors
Bill of material
CJ10-30GM-WO
Product Picture
MANUID
CJ10-30GM-WO
Short Description
Capacitive sensor CJ10-30GM-WO
EAN
4050143003235
Manufacturer Type Description
CJ10-30GM-WO
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
10 mm
Material of the active surface
Plastic
Voltage type
AC
Material of the cable mantle
Polyvinyl chloride
Design of control element
Diameter of sensor
30 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
80 mm
Switch frequency
10.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.260
LENGTH
0.152
WIDTH
0.076
DEPTH
0.038
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型