??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CJ-40 - 40中心孔10.2系列铝型材--连接件-端连接件
Bill of material
CJ-40
CODE
CJ
syxc
40系列
GGB
Q
Q2
LM
LD
D
8.5 mm
L
38.0 mm
E
16.0 mm
B
10.0 mm
H
11.0 mm
T
2.0 mm
ZJ
PDF
cj-40.pdf
K
22.0 mm
weight
g
Previews
3D
Dimension
2D
Download CAD models