??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Alfa Laval
Description
Circular Cover Type LKDS - Access Tank Cover
Bill of material
9613437302
Order Code
Product Specification
Data Sheet
Item Description 1
Item Description 2
Product
MANHOLE
Diameter
454 mm
Diameter
448 mm
Frame height
mm
Thickness
3 mm
Distance
280 mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models