??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Circular Connector w. Harax M12 L5 M
Bill of material
HARTING 21032721505
Preview
Product number of the Manufacturer
21032721505
Short Description
Cable connector, Straight, Male, A-coding, HARAX® connection technology, Polyamide (PA), Contacts: 5, Brass, Au over Ni, Mating side
Long Description
Cable connector, Straight, Male, A-coding, HARAX® connection technology, Polyamide (PA), Contacts: 5, Brass, Au over Ni, Mating side, Conductor cross-section: 0.34 ... 0.5 mm², Rated current: ‌4 A, Polyamide (PA), Zinc die-cast, Screw locking, Degree of protection: IP65 / IP67, mated condition
Manufacturer Type Description
Circular Connector w. Harax M12 L5 M
Alternative product number
21 03 272 1505
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Threaded joint
Design of housing
straight
min. connectable conductor cross-section
0.34 mm²
Coding (head 1)
A-coded
Degree of protection (IP), mounted
IP65/IP67, mated condition
Material of the contact coat
Au over Ni, Mating side
Overvoltage category
III
Brand
Circular connectors
Application standards
IEC 61076-2-101
Conductor connection method
Insulation displacement termination
Insertion cycles, min.
100
External cable diameter, min.
6 mm
External cable diameter, max.
8 mm
max. connectable conductor cross-section
0.5 mm²
Manufacturer product designation
Circular Connector w. Harax M12 L5 M
max. operating ambient temperature
85 °C
Degree of soiling
3
certificate/approval
0
material of housing
Plastic, Zink
screened
No
rated voltage
50 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드