??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Circular Con. M12crimp female B-Code5pol
Bill of material
HARTING 21038412505
Preview
Product number of the Manufacturer
21038412505
Short Description
Cable connector, Straight, Female, B-coding, Crimp termination, Polyamide (PA), Contacts: 5, Conductor cross-section: 0.14 ... 0.75 mm²
Long Description
Cable connector, Straight, Female, B-coding, Crimp termination, Polyamide (PA), Contacts: 5, Conductor cross-section: 0.14 ... 0.75 mm², Rated current: ‌4 A, Zinc die-cast, Screw locking, Degree of protection: IP65 / IP67, mated condition
Manufacturer Type Description
Circular Con. M12crimp female B-Code5pol
Alternative product number
21 03 841 2505
Manufacturer Name
HARTING
Delivery Time
21
Type of interlock
Threaded joint
Design of housing
straight
min. connectable conductor cross-section
0.14 mm²
Coding (head 1)
B-coded
Degree of protection (IP), mounted
IP65/IP67, mated condition
Overvoltage category
III
Brand
Circular connectors
Application standards
IEC 61076-2-101
Conductor connection method
crimp connection
Insertion cycles, min.
500
External cable diameter, min.
4.5 mm
External cable diameter, max.
8.8 mm
max. connectable conductor cross-section
0.75 mm²
Manufacturer product designation
Circular Con. M12crimp female B-Code5pol
max. operating ambient temperature
85 °C
Degree of soiling
3
certificate/approval
0
material of housing
Zink
screened
Yes
rated voltage
60 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85365080
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model