??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Circuit-breaker component adaptor 3-pole - RiLine Compact
Bill of material
9635.100
Model No. SV
webseite
webseite
Designation 1
Circuit-breaker component adaptor
Designation 2
3-pole
Width
90 mm
Height
160 mm
Depth
45.0 mm
Rated current (max.)
160 A
Cable outlet
Top/bottom
Mounting distance
mm
Packs of
1 pc(s).
Weight
kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
Previews
3D
Dimension
2D
Download CAD models