??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CIOP4 - Mimic Relay Board
Bill of material
CIOP4(architecture_300)
Part Number
CIOP4
LOD Destination
LOD Level
Additional Part Numbers
N/A
Product Family
Intelligent Addressable Mimic Relay Board
Manufacturer
Eaton Electrical Systems Ltd.
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
Contact Email
FireTechSupport@eaton.com
Telephone No.
+44 (0) 1302 303303
Fax No.
+ 44 (0) 1302 367155
Certified Standard
EN54-17:2005, EN54-18:2005
DoP No.
DoP0250
Length (Depth)
88 mm
Width
254 mm
Height
180 mm
Weight
0.874 kg
Operating Voltage
18V dc to 30V dc
Quiescent Current
6 mA
Alarm Current
1 A
Colour
Light Grey - RAL7035
Important Information
N/A
Description
CIOP4 and CIOP8 addressable mimic relay boards are 4 and 8 way soft addressing output modules, incorporating integral short circuit isolators. Both the CIOP4 and the CIOP8 mimic relay boards are fully compatible with the current range of Eaton intelligent addressable control panels. The units are suitable for switching low voltage (24Vdc at 1A maximum), via a set of non latching relay contacts. The flexibility of these modules is further enhanced by the fact that each output can be programmed for a range of triggers. These triggers are disablement, fault, fire, test panel, test zone pre-alarm, fire routing equipment, fire protecting equipment and reset, with up to 16 different trigger sources per output.
PDF Info
PDF Info
WEB Info
WEB Info
Previews
3D
Dimension
2D
Download CAD models