??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CIAHCB, CIAHCS, CIFHCB, CIFHCS, CICHCB, CICHCS - Laminated Square Shims - Configurable - Round Hole
Bill of material
CIAHCB-A16-B10-T0.5-D3-E3.5-C3.5
Part No.
CIAHCB-A16-B10-T0.5-D3-E3.5-C3.5
Type Selection
CIAHCB, CIAHCS, CIFHCB, CIFHCS, CICHCB, CICHCS
Type Selection
Material
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
T Tolerance
+/-0.05 mm
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
D Tolerance
+0.5/0 mm
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
C 0.1mm Increment
mm
Enter value for C
C 0.1mm Increment
mm
cm
inch
ft
P 0.1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models