??
Catalog navigation
CAD model selection
Selectable products: 73
HELP_VARIABLE
Company
Bordignon
Description
CHT - CH – up to 200°C / 392 °F, standard height
Bill of material
CHT50-80
Model
Max stroke
mm
Available stroke
Length min.
mm
Length max.
mm
nitrogen gas spring body diameter
Piston rod diameter
Max. charging pressure
- bar
Initial force
daN
Final force
daN
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Previews
3D
Dimension
2D
Download CAD models