??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Access Casters
Description
Chrome Hospital CH Series - Chrome Medical Cart and Hospital Caster
Bill of material
3MCHCRBSW
Part Number
3MCHCRBSW
Series
Chrome Hospital CH Series
Mounting Options
Stem/Plate Size
Expanding Adapter Stem
Wheel Diameter
Inch
Tread Width
1 1/4 Inch
Tread Type
Capacity
190 lbs
Caster Brake
Load Height
4 7/16 Inch
Swivel Radius
2 29/32 Inch
Wheel Bearing
Annular Ball
Thread Guard
预览
3D
尺寸标注
2D
下载CAD模型