??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
CHIC22 toilet brush set stand model - Sanitary accessories
Bill of material
BA21VC156
Order number
BA21VC156
Product description
CHIC22 toilet brush set stand model with closing lid, plastic insert black freestanding
Article number
107979
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Standing model
Width
88 mm
Height
150 mm
Length
97 mm
Installation height
0.2 m
Main customs material
Customs tariff number CH
96.039.090
Product information
https://www.bodenschatz.ch/direct/BA21VC156/
Previews
3D
Dimension
2D
Download CAD models