??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
CHIC22 shower basket corner model plastic insert 16x 16.4x 7.2 cm - Sanitary accessories
Bill of material
BA21VC236
Order number
BA21VC236
Product description
CHIC22 shower basket corner model plastic insert frosted Dimensions 16x 16.4x 7.2 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
Article number
107988
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Drill / Glue
Width
163.7 mm
Height
72 mm
Length
177 mm
Installation height
1 m
Main customs material
Zinc (Zamak)
Customs tariff number CH
79.070.040
Product information
https://www.bodenschatz.ch/direct/BA21VC236/
Previews
3D
Dimension
2D
Download CAD models