??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bodenschatz
Description
CHIC22 glass holder, stand model - Sanitary accessories
Bill of material
BA21VC113
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Web color variant
Wall / standing model
Standing Model
Width
71.5 mm
Height
102 mm
Length
71.5 mm
Installation height
0.85 m
Main customs material
Zink (Zamak)
Customs tariff number CH
Product information
https://www.bodenschatz.ch/direct/BA21VC113/
Previews
3D
Dimension
2D
Download CAD models