??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Tray with supports - Sanitary accessories
Bill of material
BA21VC262
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Web color variant
Mattglas
Dimensions
cm
Wall / standing model
Drill / Glue
Width
mm
Height
38 mm
Length
mm
Installation height
1 m
Netto weight
1.65 kg
Main customs material
Glas
Customs tariff number CH
94.038.900
Product information
https://www.bodenschatz.ch/direct/BA21VC262/
Previews
3D
Dimension
2D
Download CAD models