??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Towel ring - Sanitary accessories
Bill of material
BA21VC242
Order number
BA21VC242
Product description
CHIC22 towel ring Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
Article number
107951
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Drill / Glue
Width
181 mm
Height
103 mm
Length
32 mm
Installation height
0.8 m
Main customs material
Rostfreier Stahl
Customs tariff number CH
83.025.090
Product information
https://www.bodenschatz.ch/direct/BA21VC242/
Previews
3D
Dimension
2D
Download CAD models