??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Towel holder with two movable arms - Sanitary accessories
Bill of material
BA21VC239
Order number
Product description
Article number
LOD Destination
LOD Level
Dimensions
cm
Color
Chrome
Wall / standing model
Drill / Glue
Width
64 mm
Height
35 mm
Length
mm
Installation height
0.8 m
Main customs material
Zink (Zamak)
Customs tariff number CH
79.070.040
Product information
https://www.bodenschatz.ch/direct/BA21VC239
Previews
3D
Boyut
2D
CAD modeli indir