??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 toilet paper holder without lid - Sanitary accessories
Bill of material
BA21VC250
Order number
BA21VC250
Product description
CHIC22 toilet paper holder without lid fits on right or left. Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
Article number
107953
LOD Destination
LOD Level
Color
Chrome plated
Wall / standing model
Drill / Glue
Width
126 mm
Height
150 mm
Length
125 mm
Installation height
0.7 m
Main customs material
Zink (Zamak)
Customs tariff number CH
79.070.040
Product information
https://www.bodenschatz.ch/direct/BA21VC250/
Previews
3D
尺寸
2D
下載CAD模型