??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 toilet paper holder with tray - Sanitary accessories
Bill of material
BA21VC255
Order number
BA21VC255
Product description
CHIC22 toilet paper holder with tray fits on right or left. Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
Article number
107981
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Drill / Glue
Width
170 mm
Height
160 mm
Length
125 mm
Installation height
0.7 m
Main customs material
Rostfreier Stahl
Customs tariff number CH
83.025.090
Product information
https://www.bodenschatz.ch/direct/BA21VC255/
Previews
3D
Dimension
2D
Download CAD models