??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Toilet paper holder with lid - Sanitary accessories
Bill of material
BA21VC251
Order number
BA21VC251
Product description
CHIC22 toilet paper holder with lid fits on right or left. Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
Article number
107955
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Drill / Glue
Width
125.5 mm
Height
149 mm
Length
125 mm
Installation height
0.7 m
Main customs material
Zink (Zamak)
Customs tariff number CH
79.070.040
Product information
https://www.bodenschatz.ch/direct/BA21VC251/
Previews
3D
Dimension
2D
Download CAD models