??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Toilet brush set with closing lid - Sanitary accessories
Bill of material
BA21VC254
Order number
BA21VC254
Product description
CHIC22 toilet brush set wall model with closing lid, plastic insert black Mounting Adesio for gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2.25 ml SikaFast
Article number
107959
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Standing model
Width
88 mm
Height
384 mm
Length
110 mm
Installation height
0.2 m
Main customs material
Kunststoff
Customs tariff number CH
96.039.090
Product information
https://www.bodenschatz.ch/direct/BA21VC254/
Previews
3D
Dimenze
2D
Stáhnout CAD model