??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Spare toilet paper holder - Sanitary accessories
Bill of material
BA21VC252
Order number
BA21VC252
Product description
CHIC22 spare toilet paper holder. Mounting Adesio for gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2.25 ml SikaFast
Article number
107957
LOD Destination
LOD Level
Color
Verchromt
Wall / standing model
Drill / Glue
Width
64 mm
Height
142 mm
Length
81 mm
Installation height
0.3 m
Main customs material
Zink (Zamak)
Customs tariff number CH
79.070.040
Product information
https://www.bodenschatz.ch/direct/BA21VC252/
Previews
3D
Dimenze
2D
Stáhnout CAD model