??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Soap holder - Sanitary accessories
Bill of material
BA21VC221
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Web color variant
Wall / standing model
Drill / Glue
Width
140 mm
Height
52 mm
Length
99 mm
Installation height
1 m
Main customs material
Zink (Zamak)
Customs tariff number CH
79.070.040
Product information
https://www.bodenschatz.ch/direct/BA21VC221/
Previews
3D
Dimension
2D
Download CAD models