??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Shower basket with plastic caddy 15.1 x 10.6 x 7.4 cm - Sanitary accessories
Bill of material
BA21VC233
Order number
BA21VC233
Product description
CHIC22 Shower basket plastic caddy matt Dimensions 15.1 x 10.6 x 7.4 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
Article number
107983
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Drill / Glue
Width
151 mm
Height
74 mm
Length
106 mm
Installation height
1 m
Main customs material
Zink (Zamak)
Customs tariff number CH
79.070.040
Product information
https://www.bodenschatz.ch/direct/BA21VC233/
Previews
3D
Dimension
2D
Download CAD models