??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Shower basket with caddy 26.1 x 12.6 x 7.4 cm - Sanitary accessories
Bill of material
BA21VC234
Order number
BA21VC234
Product description
CHIC22 Shower basket plastic caddy matt Dimensions 26.1 x 12.6 x 7.4 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
Article number
107985
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Drill / Glue
Width
261 mm
Height
74 mm
Length
126 mm
Installation height
1 m
Main customs material
Zink (Zamak)
Customs tariff number CH
79.070.040
Product information
https://www.bodenschatz.ch/direct/BA21VC234/
Previews
3D
Dimension
2D
Download CAD models