??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Handle - Sanitary accessories
Bill of material
BA21VC171
Order number
BA21VC171
Product description
CHIC22 handle 31.2 x 7.8 x 3.4 cm incl. corrosion-free mounting material Maximum load: up to 100 kg
Article number
107965
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Wall model
Width
312 mm
Height
34 mm
Length
78 mm
Installation height
1.1 m
Netto weight
0.28 kg
Main customs material
Messing
Customs tariff number CH
83.024.990
Product information
https://www.bodenschatz.ch/direct/BA21VC171/
미리보기
3D
치수도
2D
CAD모델 다운로드