??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Bath towel rail - Sanitary accessories
Bill of material
BA21VC201
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Dimensions
cm
Wall / standing model
Drill / Glue
Width
mm
Height
44 mm
Length
81 mm
Installation height
1.6 m
Netto weight
kg
Main customs material
Rostfreier Stahl
Customs tariff number CH
83.025.090
Product information
https://www.bodenschatz.ch/direct/BA21VC201/
Previews
3D
Dimension
2D
Download CAD models