??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Bath handle angled with shower basket - Sanitary accessories
Bill of material
BA21VC177
Order number
BA21VC177
Product description
CHIC22 bath handle, angled, with shower basket, 36.1 x 12.2 x 18.5 cm basket height 4 cm, fits on left or right including non-corrosive fixing material Maximum load: up to 100 kg
Article number
107977
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Wall model
Width
361 mm
Height
185 mm
Length
122 mm
Netto weight
0.68 kg
Main customs material
Messing
Customs tariff number CH
83.024.990
Product information
https://www.bodenschatz.ch/direct/BA21VC177/
Previews
3D
Dimension
2D
Download CAD models