??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 angled bath grip with plastic basket - Sanitary accessories
Bill of material
BA21VC175
Order number
BA21VC175
Product description
CHIC22 bath handle angled with plastic caddy frosted, 36.1 x 12.2 x 21.8 cm caddy height 7 cm, fits on left or right including non-corrosive fixing material Maximum load: up to 100 kg
Article number
107973
LOD Destination
LOD Level
Color
Verchromt
Wall / standing model
Wall model
Width
361 mm
Height
218 mm
Length
122 mm
Installation height
0.7 m
Netto weight
0.62 kg
Main customs material
Messing
Customs tariff number CH
83.024.990
Product information
https://www.bodenschatz.ch/direct/BA21VC175/
Previews
3D
Dimension
2D
Download CAD models