??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Oct 31, 2022.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 14 handle - Sanitary accessories
Bill of material
BA14VC171
Order number
BA14VC171
Product description
CHIC14 handle, 31.2x7.8x3.5cm Maximum load: up to 100 kg
Article number
104665
LOD Destination
LOD Level
Color
Verchromt
Wall / standing model
Wall model
Width
313 mm
Height
34 mm
Length
77.5 mm
Installation height
1.1 m
Netto weight
0.28 kg
Main customs material
Messing
Customs tariff number CH
79.070.040
Product information
https://www.bodenschatz.ch/de-ch/direct/BA14VC171/
Previews
3D
Dimension
2D
Download CAD models