??
Catalog navigation
Seleção de modelos em CAD
Discontinued product
Product discontinued since 31 de out. de 2022.
Alternative part(s)
Should a replacement part be used?
Available products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 14 bath grip with plastic basket - Sanitary accessories
Bill of material
BA14VC173
Order number
BA14VC173
Product description
CHIC14 bath handle with plastic caddy 37x12.2x7cm
Article number
105337
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Wall model
Width
121 mm
Height
375 mm
Length
210 mm
Installation height
0.7 m
Netto weight
0.6 kg
Main customs material
Brass
Customs tariff number CH
8302.4990
Product information
https://www.bodenschatz.ch/de-ch/direct/BA14VC173/
Previews
3D
Dimensão
2D
Baixar modelos em CAD