??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CHGPA - Casters for Clean Environment - Allowable Load:800 ~ 1000N - Plate Fixed Type
Bill of material
CHGPA75-U
Part No.
Material of Main Body
304 Stainless Steel
Surface Treatment of Main Body
Electrolytic Polishing
Material of Wheel
Color of Wheel
Blue
Volume Inherent Resistivity of Wheel
10**10 or More
Material of Bearing Shield
Stainless (Austenite)
Bearing of Swiveling
Incorporated
Bearing of Wheel
Incorporated
Body Type
Swivel + Screw Fitting
D
mm
H
mm
B
mm
M Attached Screw Part (Coarse Thread)
12
l Attached Screw Part
25 mm
b Attached Screw Part
19 mm
t
7 mm
E
30 mm
r
mm
Allowable Load
800 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models