??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CHER, CHERS, CHERC, CHERY - One-Touch Block Chains - Straight - With Standards
Bill of material
CHER40-1
Part Number
Specification
Color
White
Nominal
Number of Links Selection
Number of Links
Number of Trains
Pitch
12.7 mm
W
mm
L
mm
H1
6 mm
H2
6.7 mm
H
12.7 mm
Previews
3D
Dimension
2D
Download CAD models