??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CHEFRP, CHEFRPS, CHEFRPC, CHEFRPY - One-Touch Flat Chains - Curved Type - Flap Plates
Bill of material
CHEFRP60-100-NA
Part Number
CHEFRP60-100-NA
Specification
Color
White
Nominal
60
A
100 mm
Number of Links
20
Pitch
19.05 mm
L
36 mm
H1
22.5 mm
H2
12 mm
Bending Radius
R91
Previews
3D
Dimension
2D
Download CAD models