??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CHEFR, CHEFRS, CHEFRC, CHEFRY - One-Touch Flat Chains - Curved Type - Flat Chains Set
Bill of material
CHEFR60-100-2
Part Number
CHEFR60-100-2
Specification
Color
White
Nominal
60
A
100 mm
Number of Links Selection
Number of Links
Pitch
19.05 mm
L
36 mm
H1
22.5 mm
H2
12 mm
Bending Radius
R91
Previews
3D
Dimension
2D
Download CAD models