??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
CHEES,CHEESS - Engineering Plastic Chain Sprockets
Bill of material
CHEES20
Part No.
Material
Surface Treatment
Bright Chromate
d
mm
Number of Teeth
16
Do
68 mm
Dp
65.1 mm
Root distance
57.15 mm
Reference Mass
0.6 kg
Key Groove b2Xt2
mm
Set Screw M
Previews
3D
Dimension
2D
Download CAD models