??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
CHEER, CHEERS - Sprockets for Engineered Plastic Block Chains - Double Row
Bill of material
CHEER20
Part Number
Material
Accessories
Set Screw
d
mm
Number of Teeth
16
Do
95 mm
Dp
85.6 mm
Root Dia. DB
73.7 mm
L
37 mm
BL
57.3 mm
X
7 mm
Y
30 mm
Key Groove b2Xt2
mm
Set Screw M
Previews
3D
2D
Download CAD models