??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CHEED40W, CHEEL40W, CHEEH40W, CHEEC40W, CHEEY40W - Engineered Plastic Block Chains
Bill of material
CHEED40W-4
Part Number
CHEED40W-4
Specification
Color
White
Nominal
40W
Number of Links Selection
Pitch
12.7 mm
C
14.4 mm
W
32 mm
H
12.7 mm
h1
6.4 mm
h2
6.3 mm
Previews
3D
Dimension
2D
Download CAD models