??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CHECA, CHEACS, CHEACC, CHEACY - One-Touch Block Chains - Curved Type - With Attachments
Bill of material
CHECA60-1
Part Number
CHECA60-1
Specification
Color
White
Nominal
60
Number of Links Selection
Number of Links
Pitch
19.05 mm
W
36 mm
H1
17.5 mm
H2
12 mm
Bending Radius
R67
Previews
3D
Dimension
2D
Download CAD models