??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CHE-45 - 连接件-内置连接件
Bill of material
CHE-45
CODE
CHE
SYXC
45/50系列
GG
Q
Q2
LM
LD
DQ
-
TD
-
M1
45
K
22.0 mm
D
17.0 mm
P
14.0 mm
T
15.0 mm
B
13.2 mm
H
19.7 mm
F
8.5 mm
N
3.3 mm
L
32.5 mm
C
10.0 mm
JGZJ
PDF
che-45.pdf
K1
14.0 mm
K2
40.0 mm
K3
13.0 mm
K4
8.0 mm
ZL
13.8 g
S
mm
Previews
3D
Dimension
2D
Download CAD models