??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CHE-40 - 40槽宽8.2系列铝型材--连接件*内置连接件
Bill of material
CHE-40-ST
Bestellnummer
syxc
40type
GGB
B
13.0 mm
F
8.5 mm
ZJ
PDF
che-40.pdf
weight
18.6 g
Previews
3D
Dimension
2D
Download CAD models