??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CHC21 - Door Pulley Flat Type Light And Medium Load Type
Bill of material
CHC21-D42-EA
Code
CHC21
Type
Door Pulley Flat
Bracket Material
SUS304
Bracket Surface Treatment
-
Bracket Brake Form
-
Wheel Code
EA
Wheel Material
SUS304
Wheel Color
Natural Color
Wheel Bearing
Single Ball
D
42 mm
H
42 mm
F
9 mm
A
100 mm
B
14 mm
C
85 mm
d
4 mm
W
14 mm
t
1.5 mm
Allowable Load (kg)
45 kg
Reference Weight (kg)
0.125 kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models