??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CHC01 - Door Pulley Vh Type Light And Medium Load Type
Bill of material
CHC01-D50-EB
Code
CHC01
Type
Door Pulley VH Type
Bracket Material
SUS304
Bracket Surface Treatment
-
Bracket Brake Form
-
Wheel Code
EB
Wheel Material
SUS304
Wheel Color
Natural Color
Wheel Bearing
Double Balls
D
50 mm
H
54 mm
F
18 mm
A
110 mm
B
26 mm
C
88 mm
C1
5 mm
D1
39
d
10 mm
d
10 mm
W
40.3 mm
W1
7 mm
t
2.5 mm
Allowable Load (kg)
98 kg
Reference Weight (kg)
0.364 kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models