??
Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
Misumi
Description
CHBU - Ball Casters - Screw Fitting Type
Bill of material
CHBU12
Part No.
Material of Body
1045 Steel
Surface Treatment of Body
Electroless Nickel Plating
Material of Dust Proof Seal
Felt
Material of Strike Plate
415 Alloy Steel
Hardness of Strike Plate
50HRC~
Material of Main Ball
52100 Bearing Steel
Hardness of Main Ball
55HRC~
Material of Sub Ball
52100 Bearing Steel
Hardness of Sub Ball
55HRC~
No.
D
mm
L
mm
M
F
mm
L1
mm
d
mm
Allowable Load
N
Mass
g
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей