??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Misumi
Description
CHBM - Ball Casters - Round Flanged Type
Bill of material
CHBM40
Part No.
Material of Body
1045 Steel
Surface Treatment of Body
Electroless Nickel Plating
Material of Dust Proof Seal
Felt
Material of Strike Plate
415 Alloy Steel
Hardness of Strike Plate
50HRC~
Material of Main Ball
52100 Bearing Steel
Hardness of Main Ball
55HRC~
Material of Sub Ball
52100 Bearing Steel
Hardness of Sub Ball
55HRC~
No.
D
mm
L
mm
A
mm
F
mm
N
mm
L1
mm
d
mm
T
mm
Allowable Load
N
Mass
g
Previews
3D
Размер
2D
Сваляне на CAD модели